Grove Gear 26YF-2-1.250-56C-30-L2
Part #:26YF-2-1.250-56C-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | BF: | 0.41 |
| AF: | 0.19 | AB: | 4.32 |
| V: | 1.94 in | AG: | 4.65 |
| AK: | 4.5 | D: | 2.94 |
| I: | 4.34 in | AA: | 9.38 |
| H: | 0.53 in | BE: | 0.38 in |
| P: | 1.88 in | AJ: | 5.88 |
| T: | 1.25 | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| G: | 1.94 | BD: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.65 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Ratio: | 30:1 |
| Model Code: | 26YF | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Series Code: | OE | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

