Grove Gear 26YF-2-1.250-56C-40-L2
Part #:26YF-2-1.250-56C-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AA: | 9.38 |
| LQ: | 5.19 in | H: | 0.53 in |
| BE: | 0.38 in | I: | 4.34 in |
| AE2: | 0.56 | AB: | 4.32 |
| T: | 1.25 | BF: | 0.41 |
| AG: | 4.65 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| D: | 2.94 | LL: | 2.12 in |
| G: | 1.94 | P: | 1.88 in |
| BD: | 5.88 | AF: | 0.19 |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio: | 40:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 26YF |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.25 in | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Assembly: | YF-2 | Gear Type: | Worm |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 1.34 |
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

