Grove Gear 26YF-2-1.250-56C-40-L4
Part #:26YF-2-1.250-56C-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | P: | 1.88 in |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| BE: | 0.38 in | I: | 4.34 in |
| AG: | 4.65 | AE2: | 0.56 |
| AJ: | 5.88 | LQ: | 5.19 in |
| BD: | 5.88 | G: | 1.94 |
| T: | 1.25 | H: | 0.53 in |
| LL: | 2.12 in | AK: | 4.5 |
| AB: | 4.32 | AF: | 0.19 |
| AA: | 9.38 | V: | 1.94 in |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.34 |
| Output RPM: | 43.8 | Model Code: | 26YF |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 2.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

