How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | G: | 1.94 |
| AA: | 9.38 | D: | 2.94 |
| BD: | 5.88 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| P: | 1.88 in | AF: | 0.19 |
| AG: | 4.65 | T: | 1.25 |
| V: | 1.94 in | AK: | 4.5 |
| LL: | 2.12 in | BE: | 0.38 in |
| LQ: | 5.19 in | AJ: | 5.88 |
| H: | 0.53 in | BF: | 0.41 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 5:1 |
| Output Diameter (in): | 1.25 in | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Model Code: | 26YF |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Output RPM: | 339 | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 4.8 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

