Grove Gear 26YF-2-1.250-56C-50-L4
Part #:26YF-2-1.250-56C-50-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AF: | 0.19 |
| BD: | 5.88 | AE2: | 0.56 |
| D: | 2.94 | BF: | 0.41 |
| G: | 1.94 | AA: | 9.38 |
| LQ: | 5.19 in | P: | 1.88 in |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
| AK: | 4.5 | V: | 1.94 in |
| T: | 1.25 | I: | 4.34 in |
| AB: | 4.32 | H: | 0.53 in |
| AG: | 4.65 | LL: | 2.12 in |
Technical Specifications
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Model Code: | 26YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 1.08 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Assembly: | YF-2 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

