Grove Gear 26YF-2-1.250-56C-50-L9
Part #:26YF-2-1.250-56C-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 4.34 in |
| BF: | 0.41 | G: | 1.94 |
| AG: | 4.65 | T: | 1.25 |
| P: | 1.88 in | H: | 0.53 in |
| D: | 2.94 | LL: | 2.12 in |
| BD: | 5.88 | V: | 1.94 in |
| AF: | 0.19 | AK: | 4.5 |
| LQ: | 5.19 in | AE2: | 0.56 |
| AA: | 9.38 | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.08 | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 2.625 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 50:1 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Model Code: | 26YF | Series Code: | OE |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

