Grove Gear 26YF-2-1.250-56C-60-L1
Part #:26YF-2-1.250-56C-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AF: | 0.19 |
| H: | 0.53 in | BD: | 5.88 |
| T: | 1.25 | AE2: | 0.56 |
| AA: | 9.38 | LQ: | 5.19 in |
| V: | 1.94 in | BF: | 0.41 |
| LL: | 2.12 in | AB: | 4.32 |
| D: | 2.94 | BE: | 0.38 in |
| AG: | 4.65 | AK: | 4.5 |
| G: | 1.94 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Service Factor: | 1 | Model Code: | 26YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.625 |
| Output RPM: | 29.2 | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.883 | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

