Grove Gear 26YF-2-1.250-56C-60-L2
Part #:26YF-2-1.250-56C-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AE2: | 0.56 |
| BF: | 0.41 | G: | 1.94 |
| V: | 1.94 in | H: | 0.53 in |
| AA: | 9.38 | D: | 2.94 |
| LL: | 2.12 in | AK: | 4.5 |
| AB: | 4.32 | P: | 1.88 in |
| BE: | 0.38 in | I: | 4.34 in |
| AF: | 0.19 | LQ: | 5.19 in |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| BD: | 5.88 | AJ: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Assembly: | YF-2 |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Series Code: | OE | Model Code: | 26YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.883 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

