Grove Gear 26YF-2-1.250-56C-60-L4
Part #:26YF-2-1.250-56C-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LQ: | 5.19 in |
| AG: | 4.65 | G: | 1.94 |
| I: | 4.34 in | AF: | 0.19 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| AB: | 4.32 | AJ: | 5.88 |
| D: | 2.94 | LL: | 2.12 in |
| AE2: | 0.56 | H: | 0.53 in |
| BD: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | AA: | 9.38 |
| P: | 1.88 in | T: | 1.25 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Model Code: | 26YF | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.883 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Bore Code: | 20 | Series Code: | OE |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.25 in | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Ratio: | 60:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

