Grove Gear 26YF-2-1.250-56C-60-L9
Part #:26YF-2-1.250-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE2: | 0.56 |
| AA: | 9.38 | LL: | 2.12 in |
| P: | 1.88 in | AB: | 4.32 |
| I: | 4.34 in | AF: | 0.19 |
| V: | 1.94 in | AJ: | 5.88 |
| BD: | 5.88 | D: | 2.94 |
| AG: | 4.65 | H: | 0.53 in |
| T: | 1.25 | Center Distance (in): | 2.625 in |
| G: | 1.94 | LQ: | 5.19 in |
| BF: | 0.41 | BE: | 0.38 in |
Technical Specifications
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Ratio: | 60:1 | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.883 |
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Shaft Seal Material: | Viton | Model Code: | 26YF |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

