Grove Gear 26YF-2-1.250-56C-7.5-L1
Part #:26YF-2-1.250-56C-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 4.65 |
| BD: | 5.88 | P: | 1.88 in |
| LQ: | 5.19 in | H: | 0.53 in |
| AF: | 0.19 | V: | 1.94 in |
| AK: | 4.5 | T: | 1.25 |
| LL: | 2.12 in | AA: | 9.38 |
| I: | 4.34 in | BE: | 0.38 in |
| BF: | 0.41 | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| D: | 2.94 | AB: | 4.32 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Model Code: | 26YF |
| Input HP @ 1750 RPM: | 4.27 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 2 |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

