Grove Gear 26YF-2-1.250-56C-80-L3
Part #:26YF-2-1.250-56C-80-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 2.94 |
| AF: | 0.19 | BD: | 5.88 |
| BE: | 0.38 in | AB: | 4.32 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| AA: | 9.38 | AJ: | 5.88 |
| LQ: | 5.19 in | AK: | 4.5 |
| I: | 4.34 in | AE2: | 0.56 |
| P: | 1.88 in | AG: | 4.65 |
| LL: | 2.12 in | BF: | 0.41 |
| T: | 1.25 | V: | 1.94 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.577 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Model Code: | 26YF | Output RPM: | 21.9 |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Ratio: | 80:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

