Grove Gear 26YF-2-1.250-56C-80-L4
Part #:26YF-2-1.250-56C-80-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | LL: | 2.12 in |
| BF: | 0.41 | AG: | 4.65 |
| AA: | 9.38 | AF: | 0.19 |
| I: | 4.34 in | AK: | 4.5 |
| G: | 1.94 | AE2: | 0.56 |
| BE: | 0.38 in | AB: | 4.32 |
| AJ: | 5.88 | H: | 0.53 in |
| T: | 1.25 | V: | 1.94 in |
| LQ: | 5.19 in | D: | 2.94 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Model Code: | 26YF |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.577 |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 3.00 |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Assembly: | YF-2 |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

