Grove Gear 26YF-2-1.438-140TC-10-L1
Part #:26YF-2-1.438-140TC-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 1.94 |
| LL: | 2.12 in | V: | 1.94 in |
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | BF: | 0.41 |
| BE: | 0.38 in | AB: | 4.32 |
| AF: | 0.19 | H: | 0.53 in |
| I: | 4.34 in | AE2: | 0.56 |
| BD: | 5.88 | AA: | 9.38 |
| LQ: | 5.19 in | T: | 1.438 |
| D: | 2.94 | P: | 1.88 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Model Code: | 26YF |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Output RPM: | 175 | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.9 | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

