Grove Gear 26YF-2-1.438-140TC-10-L9
Part #:26YF-2-1.438-140TC-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AJ: | 5.88 |
| I: | 4.34 in | T: | 1.438 |
| AB: | 4.32 | BF: | 0.41 |
| G: | 1.94 | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| BD: | 5.88 | P: | 1.88 in |
| D: | 2.94 | BE: | 0.38 in |
| LL: | 2.12 in | H: | 0.53 in |
| AA: | 9.38 | AK: | 4.5 |
| LQ: | 5.19 in | V: | 1.94 in |
Technical Specifications
| Ratio Range: | 10:1 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output RPM: | 175 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.625 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 3.9 |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

