How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | LQ: | 5.19 in |
| P: | 1.88 in | I: | 4.34 in |
| AB: | 4.32 | LL: | 2.12 in |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| AK: | 4.5 | T: | 1.438 |
| BF: | 0.41 | G: | 1.94 |
| BE: | 0.38 in | H: | 0.53 in |
| AA: | 9.38 | AE2: | 0.56 |
| D: | 2.94 | AF: | 0.19 |
| AG: | 4.65 | AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Model Code: | 26YF |
| Center Distance (in): | 2.625 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output RPM: | 17.5 |
| Ratio Range: | 100:1 to 250:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.386 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

