Grove Gear 26YF-2-1.438-140TC-15-L4
Part #:26YF-2-1.438-140TC-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AA: | 9.38 |
| AK: | 4.5 | D: | 2.94 |
| AE2: | 0.56 | BF: | 0.41 |
| AF: | 0.19 | G: | 1.94 |
| AJ: | 5.88 | P: | 1.88 in |
| LQ: | 5.19 in | BD: | 5.88 |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| AB: | 4.32 | I: | 4.34 in |
| LL: | 2.12 in | AG: | 4.65 |
| T: | 1.438 | BE: | 0.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output RPM: | 117 | Ratio: | 15:1 |
| Assembly: | YF-2 | Bore Code: | 23 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Model Code: | 26YF | Motor Frame Size: | 140TC |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 2.92 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

