How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | V: | 1.94 in |
| T: | 1.438 | P: | 1.88 in |
| AJ: | 5.88 | AG: | 4.65 |
| AB: | 4.32 | BF: | 0.41 |
| AK: | 4.5 | BE: | 0.38 in |
| AE2: | 0.56 | AA: | 9.38 |
| G: | 1.94 | AF: | 0.19 |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | I: | 4.34 in |
| LQ: | 5.19 in | BD: | 5.88 |
Technical Specifications
| Center Distance (in): | 2.625 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 2.37 | Assembly: | YF-2 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 20:1 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Model Code: | 26YF | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

