Grove Gear 26YF-2-1.438-140TC-20-L2
Part #:26YF-2-1.438-140TC-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | H: | 0.53 in |
| P: | 1.88 in | LQ: | 5.19 in |
| AB: | 4.32 | AJ: | 5.88 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| AK: | 4.5 | I: | 4.34 in |
| T: | 1.438 | AE2: | 0.56 |
| D: | 2.94 | AG: | 4.65 |
| G: | 1.94 | BD: | 5.88 |
| BE: | 0.38 in | AF: | 0.19 |
| BF: | 0.41 | AA: | 9.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.37 |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 20:1 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.438 in | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Model Code: | 26YF |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Bore Code: | 23 | Output RPM: | 87.5 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

