Grove Gear 26YF-2-1.438-140TC-25-L3
Part #:26YF-2-1.438-140TC-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AF: | 0.19 |
| AE2: | 0.56 | T: | 1.438 |
| D: | 2.94 | AA: | 9.38 |
| BF: | 0.41 | P: | 1.88 in |
| G: | 1.94 | AK: | 4.5 |
| LQ: | 5.19 in | BE: | 0.38 in |
| LL: | 2.12 in | AB: | 4.32 |
| H: | 0.53 in | AG: | 4.65 |
| Center Distance (in): | 2.625 in | BD: | 5.88 |
| I: | 4.34 in | AJ: | 5.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 1.95 | Input RPM: | 1,750 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.625 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Model Code: | 26YF | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

