Grove Gear 26YF-2-1.438-140TC-25-L4
Part #:26YF-2-1.438-140TC-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AF: | 0.19 |
| BD: | 5.88 | AA: | 9.38 |
| P: | 1.88 in | AE2: | 0.56 |
| H: | 0.53 in | AJ: | 5.88 |
| G: | 1.94 | T: | 1.438 |
| AB: | 4.32 | V: | 1.94 in |
| BE: | 0.38 in | LL: | 2.12 in |
| D: | 2.94 | BF: | 0.41 |
| AG: | 4.65 | LQ: | 5.19 in |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
Technical Specifications
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 1.95 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Center Distance (in): | 2.625 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Motor Frame Size: | 140TC |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 2 | Model Code: | 26YF |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

