How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 1.94 |
| BD: | 5.88 | LQ: | 5.19 in |
| LL: | 2.12 in | BE: | 0.38 in |
| AB: | 4.32 | AK: | 4.5 |
| V: | 1.94 in | AA: | 9.38 |
| D: | 2.94 | I: | 4.34 in |
| P: | 1.88 in | AE2: | 0.56 |
| T: | 1.438 | AG: | 4.65 |
| BF: | 0.41 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Ratio: | 30:1 |
| Model Code: | 26YF | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 1.65 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Bore Code: | 23 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

