Grove Gear 26YF-2-1.438-140TC-30-L1
Part #:26YF-2-1.438-140TC-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | I: | 4.34 in |
| AJ: | 5.88 | H: | 0.53 in |
| LL: | 2.12 in | AB: | 4.32 |
| BE: | 0.38 in | AA: | 9.38 |
| AK: | 4.5 | V: | 1.94 in |
| AE2: | 0.56 | AG: | 4.65 |
| D: | 2.94 | G: | 1.94 |
| BF: | 0.41 | AF: | 0.19 |
| BD: | 5.88 | LQ: | 5.19 in |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.65 | Model Code: | 26YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 23 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Output Diameter (in): | 1.438 in | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

