Grove Gear 26YF-2-1.438-140TC-30-L9
Part #:26YF-2-1.438-140TC-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | LQ: | 5.19 in |
| P: | 1.88 in | T: | 1.438 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| AG: | 4.65 | AJ: | 5.88 |
| AB: | 4.32 | BE: | 0.38 in |
| AF: | 0.19 | H: | 0.53 in |
| D: | 2.94 | LL: | 2.12 in |
| AK: | 4.5 | BD: | 5.88 |
| G: | 1.94 | I: | 4.34 in |
| BF: | 0.41 | AE2: | 0.56 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.65 |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio Range: | 30:1 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Model Code: | 26YF | Input Bore (C Face): | 0.875 |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.625 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

