Grove Gear 26YF-2-1.438-140TC-40-L1
Part #:26YF-2-1.438-140TC-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AJ: | 5.88 |
| G: | 1.94 | AF: | 0.19 |
| P: | 1.88 in | BF: | 0.41 |
| AB: | 4.32 | LL: | 2.12 in |
| V: | 1.94 in | AG: | 4.65 |
| T: | 1.438 | I: | 4.34 in |
| AK: | 4.5 | AA: | 9.38 |
| BE: | 0.38 in | AE2: | 0.56 |
| BD: | 5.88 | H: | 0.53 in |
| LQ: | 5.19 in | Center Distance (in): | 2.625 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Ratio: | 40:1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.34 | Product Type: | Right Angle |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Model Code: | 26YF | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

