Grove Gear 26YF-2-1.438-140TC-40-L2
Part #:26YF-2-1.438-140TC-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | G: | 1.94 |
| I: | 4.34 in | P: | 1.88 in |
| BF: | 0.41 | AB: | 4.32 |
| AA: | 9.38 | BE: | 0.38 in |
| AJ: | 5.88 | H: | 0.53 in |
| AF: | 0.19 | AK: | 4.5 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| T: | 1.438 | AG: | 4.65 |
| D: | 2.94 | LL: | 2.12 in |
| AE2: | 0.56 | LQ: | 5.19 in |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Assembly: | YF-2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Bore Code: | 23 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Model Code: | 26YF |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.34 | Ratio Range: | 40:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

