Grove Gear 26YF-2-1.438-140TC-40-L9
Part #:26YF-2-1.438-140TC-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
| H: | 0.53 in | BE: | 0.38 in |
| BD: | 5.88 | V: | 1.94 in |
| LQ: | 5.19 in | G: | 1.94 |
| LL: | 2.12 in | AE2: | 0.56 |
| AF: | 0.19 | P: | 1.88 in |
| D: | 2.94 | AB: | 4.32 |
| BF: | 0.41 | AA: | 9.38 |
| I: | 4.34 in | AK: | 4.5 |
| AG: | 4.65 | T: | 1.438 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Model Code: | 26YF |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Ratio: | 40:1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Output RPM: | 43.8 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 2.625 | Ratio Range: | 40:1 |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 1.34 |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

