How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | LQ: | 5.19 in |
| BD: | 5.88 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| AB: | 4.32 | LL: | 2.12 in |
| P: | 1.88 in | V: | 1.94 in |
| T: | 1.438 | G: | 1.94 |
| AE2: | 0.56 | D: | 2.94 |
| H: | 0.53 in | AA: | 9.38 |
| BE: | 0.38 in | AG: | 4.65 |
Technical Specifications
| Output Shaft Direction: | 2 | Center Distance (in): | 2.625 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Output Key: | 3/8 X 3.00 |
| Model Code: | 26YF | Ratio: | 5:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output RPM: | 339 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.8 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Bore Code: | 23 | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

