Grove Gear 26YF-2-1.438-140TC-5-L2
Part #:26YF-2-1.438-140TC-5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| P: | 1.88 in | I: | 4.34 in |
| LL: | 2.12 in | AF: | 0.19 |
| AJ: | 5.88 | D: | 2.94 |
| BD: | 5.88 | H: | 0.53 in |
| BE: | 0.38 in | AE2: | 0.56 |
| G: | 1.94 | AB: | 4.32 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| AA: | 9.38 | LQ: | 5.19 in |
| T: | 1.438 | AG: | 4.65 |
Technical Specifications
| Model Code: | 26YF | Input RPM: | 1,750 |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Bore Code: | 23 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 4.8 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Assembly: | YF-2 | Ratio Range: | 5:1 |
| Output RPM: | 339 | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

