Grove Gear 26YF-2-1.438-140TC-5-L4
Part #:26YF-2-1.438-140TC-5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| AG: | 4.65 | T: | 1.438 |
| H: | 0.53 in | AJ: | 5.88 |
| LQ: | 5.19 in | D: | 2.94 |
| AA: | 9.38 | AE2: | 0.56 |
| V: | 1.94 in | P: | 1.88 in |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| I: | 4.34 in | AF: | 0.19 |
| BF: | 0.41 | AK: | 4.5 |
| AB: | 4.32 | LL: | 2.12 in |
Technical Specifications
| Input Style: | C-Face Quill | Model Code: | 26YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 4.8 | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 339 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Series Code: | OE | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

