How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BE: | 0.38 in |
| LL: | 2.12 in | LQ: | 5.19 in |
| AK: | 4.5 | AB: | 4.32 |
| H: | 0.53 in | P: | 1.88 in |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| AJ: | 5.88 | AE2: | 0.56 |
| I: | 4.34 in | BF: | 0.41 |
| G: | 1.94 | AG: | 4.65 |
| D: | 2.94 | V: | 1.94 in |
| T: | 1.438 | AF: | 0.19 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Model Code: | 26YF |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.08 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Input Style: | C-Face Quill |
| Bore Code: | 23 | Center Distance (in): | 2.625 |
| Assembly: | YF-2 | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Ratio: | 50:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

