Grove Gear 26YF-2-1.438-140TC-50-L2
Part #:26YF-2-1.438-140TC-50-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | G: | 1.94 |
| AK: | 4.5 | T: | 1.438 |
| I: | 4.34 in | P: | 1.88 in |
| H: | 0.53 in | BD: | 5.88 |
| AE2: | 0.56 | D: | 2.94 |
| AA: | 9.38 | AB: | 4.32 |
| LQ: | 5.19 in | V: | 1.94 in |
| BF: | 0.41 | BE: | 0.38 in |
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | AF: | 0.19 |
Technical Specifications
| Ratio: | 50:1 | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Assembly: | YF-2 | Output RPM: | 35 |
| Input RPM: | 1,750 | Model Code: | 26YF |
| Input HP @ 1750 RPM: | 1.08 | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

