Grove Gear 26YF-2-1.438-140TC-60-L2
Part #:26YF-2-1.438-140TC-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | P: | 1.88 in |
| AK: | 4.5 | LL: | 2.12 in |
| BF: | 0.41 | AJ: | 5.88 |
| AF: | 0.19 | D: | 2.94 |
| LQ: | 5.19 in | Center Distance (in): | 2.625 in |
| AB: | 4.32 | AA: | 9.38 |
| G: | 1.94 | V: | 1.94 in |
| AE2: | 0.56 | T: | 1.438 |
| BD: | 5.88 | BE: | 0.38 in |
| I: | 4.34 in | H: | 0.53 in |
Technical Specifications
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Model Code: | 26YF |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 29.2 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 0.883 | Series Code: | OE |
| Bore Code: | 23 | Center Distance (in): | 2.625 |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

