Grove Gear 26YF-2-1.438-140TC-7.5-L1
Part #:26YF-2-1.438-140TC-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | V: | 1.94 in |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| AK: | 4.5 | I: | 4.34 in |
| BD: | 5.88 | BF: | 0.41 |
| AA: | 9.38 | AF: | 0.19 |
| LQ: | 5.19 in | G: | 1.94 |
| AG: | 4.65 | T: | 1.438 |
| D: | 2.94 | BE: | 0.38 in |
| P: | 1.88 in | H: | 0.53 in |
| AB: | 4.32 | AJ: | 5.88 |
Technical Specifications
| Ratio: | 7.5:1 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 7.5:1 |
| Model Code: | 26YF | Center Distance (in): | 2.625 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Diameter (in): | 1.438 in | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Bore Code: | 23 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 233 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.27 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

