Grove Gear 26YF-2-1.438-140TC-7.5-L3
Part #:26YF-2-1.438-140TC-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AA: | 9.38 |
| AF: | 0.19 | H: | 0.53 in |
| LL: | 2.12 in | AE2: | 0.56 |
| AJ: | 5.88 | AB: | 4.32 |
| D: | 2.94 | G: | 1.94 |
| BD: | 5.88 | P: | 1.88 in |
| AG: | 4.65 | I: | 4.34 in |
| AK: | 4.5 | LQ: | 5.19 in |
| V: | 1.94 in | BE: | 0.38 in |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Model Code: | 26YF |
| Bore Code: | 23 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.27 | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

