Grove Gear 26YF-2-1.438-140TC-7.5-L4
Part #:26YF-2-1.438-140TC-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | H: | 0.53 in |
| BF: | 0.41 | AE2: | 0.56 |
| LL: | 2.12 in | AG: | 4.65 |
| G: | 1.94 | I: | 4.34 in |
| AK: | 4.5 | T: | 1.438 |
| AA: | 9.38 | AB: | 4.32 |
| AJ: | 5.88 | AF: | 0.19 |
| V: | 1.94 in | BD: | 5.88 |
| P: | 1.88 in | D: | 2.94 |
| LQ: | 5.19 in | Center Distance (in): | 2.625 in |
Technical Specifications
| Output RPM: | 233 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Model Code: | 26YF |
| Motor Frame Size: | 140TC | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 4.27 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

