How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | H: | 0.53 in |
| D: | 2.94 | BE: | 0.38 in |
| AG: | 4.65 | AB: | 4.32 |
| AK: | 4.5 | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| BD: | 5.88 | AA: | 9.38 |
| LL: | 2.12 in | AF: | 0.19 |
| V: | 1.94 in | T: | 1.438 |
| I: | 4.34 in | LQ: | 5.19 in |
| P: | 1.88 in | BF: | 0.41 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.577 | Output Diameter (in): | 1.438 in |
| Assembly: | YF-2 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Bore Code: | 23 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 26YF | Output Shaft Direction: | 2 |
| Ratio: | 80:1 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

