How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.56 |
| LL: | 2.12 in | AK: | 4.5 |
| BF: | 0.41 | AA: | 9.38 |
| T: | 1.438 | AB: | 4.32 |
| AG: | 4.65 | BD: | 5.88 |
| LQ: | 5.19 in | H: | 0.53 in |
| AF: | 0.19 | V: | 1.94 in |
| G: | 1.94 | I: | 4.34 in |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | P: | 1.88 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.625 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.577 | Model Code: | 26YF |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

