How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 4.65 |
| BE: | 0.38 in | AB: | 4.32 |
| AF: | 0.19 | D: | 2.94 |
| AA: | 9.38 | I: | 4.34 in |
| V: | 1.94 in | P: | 1.88 in |
| AK: | 4.5 | G: | 1.94 |
| LQ: | 5.19 in | Center Distance (in): | 2.625 in |
| BF: | 0.41 | T: | 1.438 |
| H: | 0.53 in | LL: | 2.12 in |
| BD: | 5.88 | AE2: | 0.56 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.577 | Ratio: | 80:1 |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.625 | Input Bore (C Face): | 0.875 |
| Model Code: | 26YF | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

