How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | H: | 0.53 in |
| AB: | 4.32 | T: | 1.438 |
| LL: | 2.12 in | AK: | 8.5 |
| D: | 2.94 | AJ: | 7.25 |
| BD: | 9 | AE2: | 0.56 |
| AA: | 9.38 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| P: | 1.88 in | BF: | 0.53 |
| BE1: | 0.5 in | AG: | 4.65 |
| LQ1: | 5.62 in | G: | 1.94 |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Model Code: | 26YF | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 3.9 | Bore Code: | 23 |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

