Grove Gear 26YF-2-1.438-180TC-10-L1
Part #:26YF-2-1.438-180TC-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | V: | 1.94 in |
| AF: | 0.19 | AB: | 4.32 |
| D: | 2.94 | BF: | 0.53 |
| H: | 0.53 in | AK: | 8.5 |
| BD: | 9 | I: | 4.34 in |
| LQ1: | 5.62 in | P: | 1.88 in |
| T: | 1.438 | AJ: | 7.25 |
| BE1: | 0.5 in | AG: | 4.65 |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | AA: | 9.38 |
Technical Specifications
| Bore Code: | 23 | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 3.9 | Model Code: | 26YF |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio: | 10:1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Output RPM: | 175 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

