Grove Gear 26YF-2-1.438-180TC-10-L2
Part #:26YF-2-1.438-180TC-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 2.94 |
| V: | 1.94 in | LQ1: | 5.62 in |
| BE1: | 0.5 in | P: | 1.88 in |
| AJ: | 7.25 | AG: | 4.65 |
| H: | 0.53 in | AB: | 4.32 |
| I: | 4.34 in | AK: | 8.5 |
| LL: | 2.12 in | BF: | 0.53 |
| AE2: | 0.56 | AA: | 9.38 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| AF: | 0.19 | T: | 1.438 |
Technical Specifications
| Model Code: | 26YF | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series Code: | OE | Ratio Range: | 10:1 |
| Bore Code: | 23 | Ratio: | 10:1 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 175 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.9 | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

