Grove Gear 26YF-2-1.438-180TC-10-L4
Part #:26YF-2-1.438-180TC-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| T: | 1.438 | G: | 1.94 |
| D: | 2.94 | AE2: | 0.56 |
| V: | 1.94 in | AJ: | 7.25 |
| AF: | 0.19 | H: | 0.53 in |
| AA: | 9.38 | BF: | 0.53 |
| AB: | 4.32 | P: | 1.88 in |
| LQ1: | 5.62 in | LL: | 2.12 in |
| BD: | 9 | BE1: | 0.5 in |
| AK: | 8.5 | AG: | 4.65 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Model Code: | 26YF |
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 3.9 | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Output RPM: | 175 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

