Grove Gear 26YF-2-1.438-180TC-10-L9
Part #:26YF-2-1.438-180TC-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AB: | 4.32 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| BD: | 9 | AF: | 0.19 |
| AG: | 4.65 | G: | 1.94 |
| P: | 1.88 in | AK: | 8.5 |
| H: | 0.53 in | D: | 2.94 |
| LQ1: | 5.62 in | AE2: | 0.56 |
| BE1: | 0.5 in | AA: | 9.38 |
| BF: | 0.53 | I: | 4.34 in |
| V: | 1.94 in | AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 180TC | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Ratio: | 10:1 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.9 | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Model Code: | 26YF |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

