How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AF: | 0.19 |
| LQ1: | 5.62 in | AG: | 4.65 |
| AJ: | 7.25 | I: | 4.34 in |
| LL: | 2.12 in | BE1: | 0.5 in |
| BD: | 9 | T: | 1.438 |
| AB: | 4.32 | AE2: | 0.56 |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | P: | 1.88 in |
| AK: | 8.5 | AA: | 9.38 |
| BF: | 0.53 | G: | 1.94 |
Technical Specifications
| Service Factor: | 1 | Assembly: | YF-2 |
| Series Code: | OE | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Output RPM: | 17.5 | Model Code: | 26YF |
| Ratio: | 100:1 | Bore Code: | 23 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.625 | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 0.386 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

