How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 2.94 |
| P: | 1.88 in | BF: | 0.53 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| T: | 1.438 | AF: | 0.19 |
| H: | 0.53 in | I: | 4.34 in |
| V: | 1.94 in | AA: | 9.38 |
| G: | 1.94 | AB: | 4.32 |
| AG: | 4.65 | AK: | 8.5 |
| BD: | 9 | AE2: | 0.56 |
| LQ1: | 5.62 in | BE1: | 0.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.438 in | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output RPM: | 17.5 | Bore Code: | 23 |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Series Code: | OE | Model Code: | 26YF |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 0.386 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

