How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AF: | 0.19 |
| P: | 1.88 in | AG: | 4.65 |
| H: | 0.53 in | D: | 2.94 |
| BE1: | 0.5 in | T: | 1.438 |
| AE2: | 0.56 | I: | 4.34 in |
| AK: | 8.5 | AJ: | 7.25 |
| LQ1: | 5.62 in | Center Distance (in): | 2.625 in |
| BF: | 0.53 | G: | 1.94 |
| AA: | 9.38 | AB: | 4.32 |
| BD: | 9 | V: | 1.94 in |
Technical Specifications
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 0.386 | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Bore Code: | 23 |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Ratio: | 100:1 | Input Bore (C Face): | 1.125 |
| Model Code: | 26YF | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

