How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AB: | 4.32 |
| LL: | 2.12 in | AA: | 9.38 |
| D: | 2.94 | AJ: | 7.25 |
| I: | 4.34 in | AG: | 4.65 |
| BD: | 9 | BF: | 0.53 |
| T: | 1.438 | AF: | 0.19 |
| AK: | 8.5 | BE1: | 0.5 in |
| G: | 1.94 | LQ1: | 5.62 in |
| V: | 1.94 in | H: | 0.53 in |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Ratio: | 100:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 0.386 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.438 in | Model Code: | 26YF |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

