Grove Gear 26YF-2-1.438-180TC-15-L2
Part #:26YF-2-1.438-180TC-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | G: | 1.94 |
| LL: | 2.12 in | H: | 0.53 in |
| AJ: | 7.25 | AA: | 9.38 |
| LQ1: | 5.62 in | Center Distance (in): | 2.625 in |
| BF: | 0.53 | T: | 1.438 |
| AB: | 4.32 | BE1: | 0.5 in |
| BD: | 9 | AE2: | 0.56 |
| AF: | 0.19 | I: | 4.34 in |
| V: | 1.94 in | AG: | 4.65 |
| P: | 1.88 in | AK: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 117 | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Bore Code: | 23 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Assembly: | YF-2 | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 2.92 | Input Style: | C-Face Quill |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Model Code: | 26YF |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

