Grove Gear 26YF-2-1.438-180TC-15-L3
Part #:26YF-2-1.438-180TC-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LL: | 2.12 in |
| AA: | 9.38 | P: | 1.88 in |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| I: | 4.34 in | AG: | 4.65 |
| G: | 1.94 | AF: | 0.19 |
| BD: | 9 | AB: | 4.32 |
| BF: | 0.53 | T: | 1.438 |
| H: | 0.53 in | BE1: | 0.5 in |
| V: | 1.94 in | AJ: | 7.25 |
| LQ1: | 5.62 in | D: | 2.94 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | Center Distance (in): | 2.625 |
| Motor Frame Size: | 180TC | Ratio Range: | 15:1 |
| Model Code: | 26YF | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Assembly: | YF-2 | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.92 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

